??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC552
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO spare toilet paper holder - Sanitary accessories
Bill of material
BA56VC552
BNR
Order number
BA56VC552
PD
Product description
LINDO WC-Reserverollenhalter
ARTNR
Article number
104544
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wandmodell
W
Width
20 mm
H
Height
25 mm
L
Length
113 mm
GW
Installation height
0.3 m
NW
Net weight
0.12 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number CH
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC552
Preview - Generation
Preview
3D
Dimension
2D