CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC552
Company
Bodenschatz
Description
LINDO spare toilet paper holder - Sanitary accessories
Bill of material
BA56VC552
BNR
Order number
BA56VC552
PD
Product description
LINDO WC-Reserverollenhalter
ARTNR
Article number
104544
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Verchromt
WSM
Wall / standing model
Wandmodell
W
Width
20 mm
H
Height
25 mm
L
Length
113 mm
GW
Installation height
0.3 m
NW
Net weight
0.12 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number CH
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC552
Preview - Generation