??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC151
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO toilet paper holder with lid - Sanitary accessories
Bill of material
BA56VC151
BNR
Order number
BA56VC151
PD
Product description
LINDO toilet paper holder with lid
ARTNR
Article number
104387
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
132 mm
H
Height
155 mm
L
Length
138 mm
GW
Installation height
0.7 m
NW
Net weight
0.39 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
CTN2
Customs tariff number CH
7324.9000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC151
Preview - Generation
Preview
3D
Dimension
2D