CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC151
Company
Bodenschatz
Description
LINDO toilet paper holder with lid - Sanitary accessories
Bill of material
BA56VC151
BNR
Order number
BA56VC151
PD
Product description
LINDO toilet paper holder with lid
ARTNR
Article number
104387
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
132 mm
H
Height
155 mm
L
Length
138 mm
GW
Installation height
0.7 m
NW
Net weight
0.39 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
CTN2
Customs tariff number CH
7324.9000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC151
Preview - Generation
Preview
3D
Dimension
2D