??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC158
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO wet wipesholder inc. box - Sanitary accessories
Bill of material
BA56VC158
BNR
Order number
BA56VC158
PD
Product description
LINDO wet wipesholder inc. box
ARTNR
Article number
104396
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
154.0 mm
H
Height
78 mm
L
Length
132.0 mm
GW
Installation height
0.7 m
NW
Net weight
0.64 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number DE, AT
7418.8000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC158
Preview - Generation
Preview
3D
Dimension
2D