CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC158
Company
Bodenschatz
Description
LINDO wet wipesholder inc. box - Sanitary accessories
Bill of material
BA56VC158
BNR
Order number
BA56VC158
PD
Product description
LINDO wet wipesholder inc. box
ARTNR
Article number
104396
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
P
Lid position
Closed
Open
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
154.0 mm
H
Height
78 mm
L
Length
132.0 mm
GW
Installation height
0.7 m
NW
Net weight
0.64 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number DE, AT
7418.8000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC158
Preview - Generation
Preview
3D
Dimension
2D