CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC378
Company
Bodenschatz
Description
Bath handle, round - Sanitary accessories
Bill of material
BA40VC378
BNR
Order number
BA40VC378
PD
Product description
BODENSCHATZ bath handle, round
ARTNR
Article number
104554
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
267 mm
H
Height
70.5 mm
L
Length
85.5 mm
GW
Installation height
1.1 m
NW
Netto weight
0.35 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC378/
Preview - Generation
Preview
3D
Dimension
2D