CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC451
Company
Bodenschatz
Description
Universal toilet paper holder Basic - Sanitary accessories
Bill of material
BA40VC451
BNR
Order number
BA40VC451
PD
Product description
BODENSCHATZ toilet paper holder, BASIC, right bracket fixed
ARTNR
Article number
101061
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
MASS
Variant
Right
WSM
Wall / standing model
Wall model
W
Width
129
mm
H
Height
138.5
mm
L
Length
163
mm
GW
Installation height
0.7 m
NW
Netto weight
0.20
kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
73.249.029
CTN2
Customs tariff number DE, AT
73.249.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC451/
Preview - Generation
Preview
3D
Dimension
2D