CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC372
Company
Bodenschatz
Description
NSG bath handle, angled with wire soap basket - Sanitary accessories
Bill of material
BA40VC372
BNR
Order number
BA40VC372
PD
Product description
BODENSCHATZ bath handle, angled with wire soap basket
ARTNR
Article number
101428
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
375 mm
H
Height
209.5 mm
L
Length
121 mm
GW
Installation height
0.7 m
NW
Netto weight
0.59 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC372/
Preview - Generation
Preview
3D
Dimension
2D