CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40IG404
Company
Bodenschatz
Description
Universal Handy wiper with rubber lip - Sanitary accessories
Bill of material
BA40IG404
BNR
Order number
BA40IG404
PD
Product description
BODENSCHATZ handy wiper 24 cm brushed stainless steel, rubber lip black
ARTNR
Article number
107702
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Brushed stainless steel
MASS
Dimensions
24 cm
WSM
Wall / standing model
Wall model
W
Width
240 mm
H
Height
170 mm
L
Length
20 mm
GW
Installation height
1.6 m
NW
Netto weight
0.1438 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA40IG404
Preview - Generation