??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC945
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder with one arm, extendable - Sanitary accessories
Bill of material
BA40VC945
BNR
Order number
BA40VC945
PD
Product description
BODENSCHATZ Towel holder with one arm, extendable 33-51 cm
ARTNR
Article number
106329
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
WSM
Wall / standing model
Wall model
W
Width
80.5 mm
H
Height
39 mm
L
Length
411.5 mm
GW
Installation height
0.8 m
NW
Netto weight
0.363
kg
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC945/
Preview - Generation
Preview
3D
Dimension
2D