CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC339
Company
Bodenschatz
Description
Universal Duschkorb Eckmodell - Sanitary accessories
Bill of material
BA40VC339
BNR
Order number
BA40VC339
PD
Product description
BODENSCHATZ shower basket, corner model with concealed fixing, basket height 6.5 cm, 19.5 x 19.5 cm
ARTNR
Article number
103535
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
MASS
Dimensions
6.5 cm
WSM
Wall / standing model
Wall model
W
Width
194.5 mm
H
Height
67.5 mm
L
Length
194.5 mm
GW
Installation height
1.2 m
NW
Netto weight
0.9 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC339
Preview - Generation
Preview
3D
Dimension
2D