??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC331
HELP_VARIABLE
Company
Bodenschatz
Description
Universal shower basket corner model - Sanitary accessories
Bill of material
BA40VC331
BNR
Order number
BA40VC331
PD
Product description
BODENSCHATZ wire soap basket, corner model with double-sided fixing, basket height 4.5 cm 16.5 x 16.5 cm
ARTNR
Article number
101009
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
4.5
cm
WSM
Wall / standing model
Wall model
W
Width
164.0 mm
H
Height
47.0
mm
L
Length
164.0 mm
GW
Installation height
1.2
m
NW
Netto weight
0.32
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC331
Preview - Generation
Preview
3D
Dimension
2D