CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA59VC525
Company
Bodenschatz
Description
SIGNA soap dispenser - Sanitary accessories
Bill of material
BA59VC525
BNR
Order number
BA59VC525
PD
Product description
SIGNA soap dispenser chrome plated, with clear Tritan glass
ARTNR
Article number
108817
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WF
Web color variant
Tritanglass
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
77 mm
H
Height
137 mm
L
Length
109 mm
GW
Installation height
1 m
NW
Net weight
0.50 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
8479.9092
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC525
Preview - Generation
Preview
3D
Dimension
2D