??
Seleção de modelos em CAD
Delivery country
The current part cannot be delivered to the selected country.
BA59VC252
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA spare toilet paper holder - Sanitary accessories
Bill of material
BA59VC252
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
36 mm
H
Height
36 mm
L
Length
119 mm
GW
Installation height
0.3 m
NW
Net weight
0.39 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC252
Preview - Generation
Visualização
3D
Dimensão
2D