CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC151
Company
Bodenschatz
Description
Nia toilet paper holder with lid - Sanitary accessories
Bill of material
BA57VC151
BNR
Order number
BA57VC151
PD
Product description
NIA toilet paper holder with lid, left/right side
ARTNR
Article number
105712
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
15 cm
H
Height
12.5 cm
L
Length
13 cm
GW
Installation height
0.65 m
NW
Netto weight
0.59 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC151/
Preview - Generation
Preview
3D
Dimension
2D