CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57SM118(architecture400)
Company
Bodenschatz
Description
Nia soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57SM118(architecture400)
BNR
Order number
BA57SM118
PD
Product description
NIA Combination soap dispenser and glass holder, clear glass Capacity 0.18 litres
ARTNR
Article number
107294
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Black matt
WF
Web color variant
Klarglas
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
134.5 mm
L
Length
113.5 mm
GW
Installation height
1 m
NW
Netto weight
1.2040
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM118/
Preview - Generation