CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57NG147
Company
Bodenschatz
Description
Nia towel rail fixed with two arms - Sanitary accessories
Bill of material
BA57NG147
BNR
Order number
BA57NG147
PD
Product description
Nia Towel rail 34.5 cm with two arms
ARTNR
Article number
106781
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Brushed nickel
MASS
Dimensions
34.5
cm
WSM
Wall / standing model
Wall model
W
Width
77 mm
H
Height
50 mm
L
Length
339.5
mm
GW
Installation height
0.8 m
NW
Netto weight
0.6314
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG147
Preview - Generation