CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC550
Company
Bodenschatz
Description
LINDO toilet paper holder without lid - Sanitary accessories
Bill of material
BA56VC550
BNR
Order number
BA56VC550
PD
Product description
LINDO toilet paper holder without lid
ARTNR
Article number
104542
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
114 mm
H
Height
136 mm
L
Length
146 mm
GW
Installation height
0.7 m
NW
Net weight
0.40 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number CH
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC550
Preview - Generation
Preview
3D
Dimension
2D