CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product to be discontinued on Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC142
Company
Bodenschatz
Description
LINDO towel ring - Sanitary accessories
Bill of material
BA56VC142
BNR
Order number
BA56VC142
PD
Product description
LINDO towel ring 23.7 x 7 x 3 cm
ARTNR
Article number
104386
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
237.0 mm
H
Height
30 mm
L
Length
69.0 mm
GW
Installation height
0.8 m
NW
Net weight
0.32 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC142
Preview - Generation
Preview
3D
Dimension
2D