CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product to be discontinued on Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC415(architecture400)
Company
Bodenschatz
Description
LINDO double glass holder, Tritan glass unbreakable BPA free - Sanitary accessories
Bill of material
BA56VC415(architecture400)
BNR
Order number
BA56VC415
PD
Product description
LINDO double glass holder, Tritan glass unbreakable BPA free
ARTNR
Article number
106159
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
146.0 mm
H
Height
114 mm
L
Length
84.0 mm
GW
Installation height
1.0 m
NW
Net weight
0.60
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC415
Preview - Generation
Preview
3D
Dimension
2D