CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product to be discontinued on Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC101
Company
Bodenschatz
Description
LINDO bath towel rail, can be shortened - Sanitary accessories
Bill of material
BA56VC101
BNR
Order number
BA56VC101
PD
Product description
LINDO bath towel rail 60cm, can be shortened
ARTNR
Article number
104376
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome plated
MASS
Dimensions
60.0
cm
WSM
Wall / standing model
Wall model
W
Width
642
mm
H
Height
29.0 mm
L
Length
80 mm
GW
Installation height
1.6 m
NW
Net weight
0.600
kg
M
Main customs material
Messing
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC101
Preview - Generation
Preview
3D
Dimension
2D