CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product to be discontinued on Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA24IN132
Company
Bodenschatz
Description
Innox Container - Sanitary accessories
Bill of material
BA24IN132
BNR
Order number
BA24IN132
PD
Product description
INNOX Container 17 x 9.6 x 8.2 cm Stainless steel electropolished Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,1 ml SikaFast
ARTNR
Article number
105534
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Electropolished stainless steel
MASS
Dimensions
17
cm
WSM
Wall / standing model
Drill / Glue
W
Width
170
mm
H
Height
82 mm
L
Length
98
mm
GW
Installation height
1.00
m
NW
Netto weight
0.67
kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN132/
Preview - Generation
Preview
3D
Dimension
2D