CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product to be discontinued on Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA24IN162
Company
Bodenschatz
Description
Innox shelf - Sanitary accessories
Bill of material
BA24IN162
BNR
Order number
BA24IN162
PD
Product description
INNOX Shelf 46 x 9.8 x 6.2 cm Stainless steel electropolished/brushed Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 2 ml SikaFast
ARTNR
Article number
105545
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Inox
MASS
Dimensions
46
cm
WSM
Wall / standing model
Drill / Glue
W
Width
460
mm
H
Height
62 mm
L
Length
98 mm
GW
Installation height
1 m
NW
Netto weight
1.425
kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.021
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN162/
Preview - Generation
Preview
3D
Dimension
2D