CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA90VC013
Company
Bodenschatz
Description
L-shaped shower curtain rod, adjustable - Sanitary accessories
Bill of material
BA90VC013
BNR
Order number
BA90VC013
PD
Product description
BODENSCHATZ shower curtain rod, L-shaped, 100 x 100 cm, diameter 2 cm, concealed fixing, chrome-plated brass, adjustable Ceiling support recommended
ARTNR
Article number
104493
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
MASS
Dimensions
100 x 100
cm
WSM
Wall / standing model
Wall model
W
Width
1036.5
mm
H
Height
61 mm
L
Length
1036.5
mm
GW
Installation height
2 m
NW
Netto weight
1
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC013/
X
1
Preview - Generation
Preview
3D
Dimension
2D