CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS013
Company
Bodenschatz
Description
L-shaped shower curtain rail, Aluminium - Sanitary accessories
Bill of material
BA91WS013
BNR
Order number
BA91WS013
PD
Product description
BODENSCHATZ shower curtain rail, L-shaped, 100 x 100 cm, 16 glider elements, fixing material aluminium, adjustable Ceiling support recommended
ARTNR
Article number
104517
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
White RAL9016
MASS
Dimensions
100 x 100
cm
WSM
Wall / standing model
Wall model
W
Width
1018.5
mm
H
Height
50.0
mm
L
Length
1018.5
mm
GW
Installation height
2 m
NW
Netto weight
1.4700
kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS013/
Preview - Generation
Preview
3D
Dimension
2D