CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC281
Company
Bodenschatz
Description
Hook universal - mounting without borehole - Sanitary accessories
Bill of material
BA40VC281
BNR
Order number
BA40VC281
PD
Product description
BODENSCHATZ Hook universal ø15x38mm with rosette Mounting gluing or drilling Adhesive filling quantity: 0.6 ml
ARTNR
Article number
106339
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
35 mm
H
Height
37.92 mm
L
Length
43.65 mm
GW
Installation height
1.1 m
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC281/
Preview - Generation