??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC410
HELP_VARIABLE
Company
Bodenschatz
Description
Universal holder for handy wiper - Sanitary accessories
Bill of material
BA40VC410
BNR
Order number
BA40VC410
PD
Product description
BODENSCHATZ universal wall holder incl. set of screws, for handy wiper
ARTNR
Article number
104916
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
42 mm
H
Height
15 mm
L
Length
25.5 mm
GW
Installation height
1.9 m
NW
Netto weight
0.045 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC410/
Preview - Generation
Preview
3D
Dimension
2D