??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40IG408
HELP_VARIABLE
Company
Bodenschatz
Description
Universal holder for handy wiper - Sanitary accessories
Bill of material
BA40IG408
BNR
Order number
PD
Product description
BODENSCHATZ universal holder for shower wall for handy wiper or razors incl. adapter set for glass thicknesses 6, 8 and 10 mm
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Standing model
W
Width
40 mm
H
Height
80 mm
L
Length
44.5 mm
GW
Installation height
1.8 m
NW
Netto weight
0.1042 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IG408/
Preview - Generation
Preview
3D
Dimension
2D