??
Селекция на CAD модел
Delivery country
The current part cannot be delivered to the selected country.
BA59VC250
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet paper holder - Sanitary accessories
Bill of material
BA59VC250
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
139 mm
H
Height
145 mm
L
Length
120 mm
GW
Installation height
0.7 m
NW
Net weight
0.34 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC250
Preview - Generation
Преглед
3D
Размер
2D