??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA59VC242
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA towel rings - Sanitary accessories
Bill of material
BA59VC242
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
20.2 cm
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
202 mm
H
Height
82 mm
L
Length
25 mm
GW
Installation height
0.8 m
NW
Net weight
0.28 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC242
Preview - Generation
Preview
3D
Dimension
2D