??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA59VC204
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA bath towel rails moveable - Sanitary accessories
Bill of material
BA59VC204
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
POS1
Bath towel rail position
POS2
Bath towel rail position
POS3
Bath towel rail position
POS4
Bath towel rail position
F
Color
MASS
Dimensions
80 cm
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
710 mm
H
Height
62 mm
L
Length
227 mm
GW
Installation height
1.6 m
NW
Net weight
2.25 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC204
Preview - Generation
Preview
3D
Dimension
2D