??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC242
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel ring - Sanitary accessories
Bill of material
BA57VC242
BNR
Order number
PD
Product description
NIA Adesio Towel ring 30 cm Overhang 6.5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 1,2 ml SikaFast
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
400 mm
H
Height
40 mm
L
Length
65 mm
GW
Installation height
0.8 m
NW
Netto weight
0.82 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC242
Preview - Generation
Preview
3D
Dimension
2D