??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA57VC281
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Hook - Sanitary accessories
Bill of material
BA57VC281
BNR
Order number
PD
Product description
NIA Adesio Hook protrusion 3,5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 0,7 ml SikaFast
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
40 mm
H
Height
43 mm
L
Length
36 mm
GW
Installation height
1.1 m
NW
Netto weight
0.106 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC281
Preview - Generation
Preview
3D
Dimension
2D