??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA71VC252
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Spare Toilet Paper Holder - Sanitary accessories
Bill of material
BA71VC252
BNR
Order number
BA71VC252
PD
Product description
Spare Toilet Paper Holder Livio Adesio chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
ARTNR
Article number
108464
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
55 mm
H
Height
126.5 mm
L
Length
85 mm
NW
Netto weight
0.32 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number DE, AT
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC252
Preview - Generation
Preview
3D
Dimension
2D