??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA71VC251
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Toilet Paper Holder with Lid - Sanitary accessories
Bill of material
BA71VC251
BNR
Order number
BA71VC251
PD
Product description
Toilet Paper Holder Livio Adesio with lid chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
ARTNR
Article number
108463
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
133 mm
H
Height
103 mm
L
Length
130 mm
GW
Installation height
0.7 m
NW
Netto weight
0.35 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number DE, AT
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC251
Preview - Generation
Preview
3D
Dimension
2D