??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA71VC171
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Convenience bar - Sanitary accessories
Bill of material
BA71VC171
BNR
Order number
BA71VC171
PD
Product description
Convenience bar Livio Adesio lenght 30cm chrome inkl. non corrosive fixing material Load limit max. 75 kg Attention! Pre-drill fixing holes vertically one above the other
ARTNR
Article number
108473
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
350 mm
H
Height
50 mm
L
Length
85 mm
NW
Netto weight
0.39 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.4990
CTN2
Customs tariff number DE, AT
8302.4900
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC171
Preview - Generation
Preview
3D
Dimension
2D