Delivery country
The current part cannot be delivered to the selected country.
{bodenschatz/produktserien/livio_adesio/livio_haltegriff_gerade_asmtab.prj},{NB=BA71VC172(architecture400)},{BNR=BA71VC172},{PD=Haltegriff modico.2+ verchr.Kunststoffseifenschale inkl. korrosionsfreiem Befestigungsmaterial Belastungsgrenze max. 75 kg Achtung: Befestigungslöcher vertikal übereinander liegend vorbohren!},{ARTNR=108474},{LODDEST=architecture},{LODLEVEL=400},{C=With soap caddy},{F=Verchromt},{WSM=Wandmodell},{W=407},{H=58},{L=124},{GW=0},{NW=0.58},{M=Messing},{CTN=8302.4990},{CTN2=8302.4900},{INFO=https://www.bodenschatz.ch/direct/BA71VC172},{DC=AT,DE},{PPATH=../../livio_adesio/haltegriff/livio_haltegriff_gerade_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
BA71VC172
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Convenience bar - Sanitary accessories
Bill of material
BA71VC172
BNR
Order number
BA71VC172
BA71VC172
PD
Product description
Convenience bar Livio Adesio chrome with soap caddy inkl. non corrosive fixing material Load limit max. 75 kg Attention! Pre-drill fixing holes vertically one above the other
Convenience bar Livio Adesio chrome with soap caddy inkl. non corrosive fixing material Load limit max. 75 kg Attention! Pre-drill fixing holes vertically one above the other
ARTNR
Article number
108474
108474
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
407
mm
H
Height
58
58
mm
L
Lenght
124
124
mm
NW
Netto weight
0.58
0.58
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.4990
CTN2
Customs tariff number DE, AT
8302.4900
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC172
Preview - Generation
預覽
3D
尺寸
2D
生成CAD模型
生成PDF資料表