??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC194
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder and storage dish - Sanitary accessories
Bill of material
BA58VC194
BNR
Order number
BA58VC194
PD
Product description
LIV toilet paper holder and storage dish, frosted glass
ARTNR
Article number
105277
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
172 mm
H
Height
100 mm
L
Length
117 mm
GW
Installation height
0.7 m
NW
Netto weight
1.23 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number AT, DE
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC194
Preview - Generation
Preview
3D
Dimension
2D