??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC308.
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree (white) and hygiene/utensils box - Sanitary accessories
Bill of material
BA58VC308.
BNR
Order number
BA58VC308
PD
Product description
LIV jewellery tree (white) and hygiene/utensils box
ARTNR
Article number
105267
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
170 mm
H
Height
132 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
1.5 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/655/schmuckbaum-und-hygiene-utensilienbox/
Preview - Generation
Preview
3D
Dimension
2D