??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC304
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree and storage dish, frosted glass - Sanitary accessories
Bill of material
BA58VC304
BNR
Order number
BA58VC304
PD
Product description
LIV jewelry tree white and storage tray frosted glass
ARTNR
Article number
105263
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
257 mm
H
Height
132 mm
L
Length
117 mm
GW
Installation height
1 m
NW
Netto weight
1.7 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC304
Preview - Generation
Preview
3D
Dimension
2D