??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58WS814
HELP_VARIABLE
Company
Bodenschatz
Description
LIV hygiene/utensils box - Sanitary accessories
Bill of material
BA58WS814
BNR
Order number
BA58WS814
PD
Product description
LIV hygiene/utensils box, matt glass (accessory)
ARTNR
Article number
105295
LODDEST
LOD Destination
LODLEVEL
LOD Level
WSM
Wall / standing model
Installation
W
Width
72 mm
H
Height
126 mm
L
Length
72 mm
GW
Installation height
1 m
NW
Netto weight
0.53 kg
M
Main customs material
Glass: lead crystal glass
CTN
Customs tariff number CH
7013.9100
CTN2
Customs tariff number DE, AT
7013.9110
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/670/hygiene-utensilienbox-zubehor/
Preview - Generation
Preview
3D
Dimension
2D