??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58WS890
HELP_VARIABLE
Company
Bodenschatz
Description
LIV wet wipes box - Sanitary accessories
Bill of material
BA58WS890
BNR
Order number
BA58WS890
PD
Product description
LIV wet wipes box (accessory) white/frosted Tritan unbreakable, BPA free protrudes to the right
ARTNR
Article number
105287
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
WSM
Wall / standing model
Installation
W
Width
161 mm
H
Height
64 mm
L
Length
136 mm
GW
Installation height
0.7 m
NW
Netto weight
0.460 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
3924.9000
CTN2
Customs tariff number DE, AT
3924.9000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58WS890
Preview - Generation
Preview
3D
Dimension
2D