??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA58VC820
HELP_VARIABLE
Company
Bodenschatz
Description
LIV basic wall holder, double - Sanitary accessories
Bill of material
BA58VC820
BNR
Order number
BA58VC820
PD
Product description
LIV basic wall holder, double (accessory) incl. wall component and fixing set
ARTNR
Article number
105351
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
170 mm
H
Height
15 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
0.8 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/678/basiswandhalter-doppelt/
Preview - Generation
Preview
3D
Dimension
2D