??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC171
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO handle - Sanitary accessories
Bill of material
BA56VC171
BNR
Order number
BA56VC171
PD
Product description
LINDO handle, 29.8 x 8.2 cm
ARTNR
Article number
104391
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
298 mm
H
Height
69 mm
L
Length
82 mm
GW
Installation height
1.1 m
NW
Net weight
0.98 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.4990
CTN2
Customs tariff number DE, AT
8302.4900
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC171
Preview - Generation
Preview
3D
Dimension
2D