??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC173
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO shower basket - Sanitary accessories
Bill of material
BA56VC173
BNR
Order number
BA56VC173
PD
Product description
LINDO shower basket 30 x 13.5 x 6.7 cm
ARTNR
Article number
104392
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
299.0 mm
H
Height
67 mm
L
Length
134.0 mm
GW
Installation height
1 m
NW
Net weight
1 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC173
Preview - Generation
Preview
3D
Dimension
2D