??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC162
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Combined foot rest and handle - Sanitary accessories
Bill of material
BA56VC162
BNR
Order number
BA56VC162
PD
Product description
LINDO Combined foot rest and handle
ARTNR
Article number
104433
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
298 mm
H
Height
632 mm
L
Length
82 mm
GW
Installation height
1.1 m
NW
Net weight
1.90 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.4990
CTN2
Customs tariff number DE, AT
8302.4900
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/370/kombi-fussstutze-mit-haltegriff
Preview - Generation
Preview
3D
Dimension
2D