??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA56VC161
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO foot rest - Sanitary accessories
Bill of material
BA56VC161
BNR
Order number
BA56VC161
PD
Product description
LINDO foot rest, 29.8 x 8.2 cm
ARTNR
Article number
104395
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
298 mm
H
Height
63 mm
L
Length
82 mm
GW
Installation height
0.3 m
NW
Net weight
0.95 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.4990
CTN2
Customs tariff number DE, AT
8302.4900
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/438/fussstutze/
Preview - Generation
Preview
3D
Dimension
2D