??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS042
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rail without drilling holes, adjustable - Sanitary accessories
Bill of material
BA91WS042
BNR
Order number
BA91WS042
PD
Product description
BODENSCHATZ shower curtain rail, 125 - 220 cm, no-drilling fixing, no tools, 12 glider elements, aluminium
ARTNR
Article number
104511
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
WSM
Wall / standing model
Wall model
W
Width
2100 mm
H
Height
46 mm
L
Length
33 mm
GW
Installation height
2 m
NW
Netto weight
1.0 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/406/shower-curtain-rail-no-drilling-fixing/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.