??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS037
HELP_VARIABLE
Company
Bodenschatz
Description
Ceiling support for shower curtain rail, aluminium - Sanitary accessories
Bill of material
BA91WS037
BNR
Order number
BA91WS037
PD
Product description
BODENSCHATZ ceiling support up to 60 cm, for shower curtain rail, fixing material, aluminium
ARTNR
Article number
104526
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
60 cm
WSM
Wall / standing model
Wall model
W
Width
35.0 mm
H
Height
654.5 mm
L
Length
24.5 mm
GW
Installation height
2.5 m
NW
Netto weight
0.150 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS037/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.